Image of 20320050 Wire Pulling Grip Punch-Lok Band, 3/8 in X 1-3/8 in

Wire Pulling Grip Punch-Lok Band, 3/8 in X 1-3/8 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20320050

Wire Management, Pulling Grip Punch-Lok Band, 3/8" X 1 3/8"

Model: O-311

General

Application

General Cable Pulling

Bandwidth

3/8 in

Bandwidth Metric

.95 cm

Catalog Number

20320050

Construction

Woven

EU RoHS Indicator

No

Material - Mounting Hardware

Non-Mounted

Model

0-311

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Band Inside Diameter - 1 3/8" (3.49)
  • Band Width - 3/8" (.95)
  • Grip Banding Range - 1/4"-1 1/8" (.63-2.86)

Series

Tools and Bands Series

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

783585326443

Dimensions

Diameter

1.38 in

Diameter - Metric

3.49 cm

Weight

0.1 lb

Conductor Related

Cable Diameter Range

1/4 in-1 1/8 in

Cable Size

1/4"-1 1/8" (.63-2.86)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

CSA Certified

Operational

Bandwidth

3/8 in

Performance

  • Mechanical - Band Inside Diameter - 1 3/8" (3.49)
  • Band Width - 3/8" (.95)
  • Grip Banding Range - 1/4"-1 1/8" (.63-2.86)

Logistics

Carton Quantity

50

Pallet Quantity

4000