Wireless Phasing Set (WPS) 480 V to 765 kV with Hard Case
Image of PSC4033926 Wireless Phasing Set (WPS) 480 V to 765 kV with Hard Case
Image of PSC4033926 Wireless Phasing Set (WPS) 480 V to 765 kV with Hard Case

Wireless Phasing Set (WPS) 480 V to 765 kV with Hard Case

Brand: CHANCE Utility

Catalog ID: PSC4033926

Dual mode unit - Wireless Phasing Set (WPS) and Full-Range Auto-Ranging Voltage Indicator (ARVI)

  • WPS Mode for determining phase relationship between two conductors with same nominal voltage
  • ARVI mode to determine approximate voltage class of energized conductor
  • 300 ft Wireless Range is particularly useful in Sub-Station work
  • For use on 50/60Hz Overhead and Underground Residential Distribution systems with proper adapters
  • Not suitable for Hi-Pot Testing

General

Catalog Number

PSC4033926

UPC

096359655404

Dimensions

Weight

13 lb

Weight Metric

5.8 kg

Logistics

Standard Package

1