Wireless Phasing Set (WPS) 480 V to 765 kV with Padded Soft Case
Image of PSC4032916 Wireless Phasing Set (WPS) 480 V to 765 kV with Padded Soft Case
Image of PSC4032916 Wireless Phasing Set (WPS) 480 V to 765 kV with Padded Soft Case
Image of PSC4032916 Wireless Phasing Set (WPS) 480 V to 765 kV with Padded Soft Case
Image of PSC4032916 Wireless Phasing Set (WPS) 480 V to 765 kV with Padded Soft Case
Image of PSC4032916 Wireless Phasing Set (WPS) 480 V to 765 kV with Padded Soft Case

Wireless Phasing Set (WPS) 480 V to 765 kV with Padded Soft Case

Brand: CHANCE Utility

Catalog ID: PSC4032916

Dual mode unit - Wireless Phasing Set (WPS) and Full-Range Auto-Ranging Voltage Indicator (ARVI)

  • WPS Mode for determining phase relationship between two conductors with same nominal voltage
  • ARVI mode to determine approximate voltage class of energized conductor
  • 300 ft Wireless Range is particularly useful in Sub-Station work
  • For use on 50/60Hz Overhead and Underground Residential Distribution systems with proper adapters
  • Not suitable for Hi-Pot Testing

General

Catalog Number

PSC4032916

UPC

096359655398

Dimensions

Dimensions

14.5 in x 5.5 in x 5.5 in

Height

5.5 in

Length

14.5 in

Weight

3.6 lb

Weight Metric

1.6 kg

Width

5.5 in

Logistics

Standard Package

1