Image not found

X-60

Brand: Killark

Catalog ID: X-60

X Series - Cover with One 3/4" NPSM Hole

Killark XCS Series Control Station Cover with one 3/4-14 NPSM device opening to be used with any size SWB back box used with XCS Control Stations in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required.

General

Application

For use with SWB Series back boxes.

Back Box Type

SWB

Catalog Number

X-60

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

X Series

UPC

783936876009

Dimensions

Depth

1-1/16 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuration

Back Box Type

SWB