
Brand: Killark
Catalog ID: XAL-53
Killark XCS Series Fire Alarm Station for Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required.
Action
SP
Actuator
Lift Cover, Pull ring
Application
Hazardous areas due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers or flyings. Installation at petroleum refineries, chemical and petrochemical plants, storage areas, and other processing facilities where hazardous substances are handled or stored. Areas where emergency control of fire alarm or signal circuits is required.
Back Box Type
SWB
Catalog Number
XAL-53
Color
Red
EU RoHS Indicator
Contact Manufacturer
Series
XAL Series
Type
Aluminum Fire Alarm Station With Pull-Ring Activation
UPC
783936880389
Depth
4-1/2 in
Dimensions
7.5 in x 6 in x 4 in
Gross Weight with Packaging
2.67
Height
4 in
Length
7.5 in
Weight
2.67 lb
Width
6 in
Amperage Rating
10 A
Contact Rating
7200 VA (make), 720 VA (break), 10A cont. @ 600V AC; 2.5A cont. @ 600V DC.
Frequency Rating
50/60 Hz
Number Of Poles
1
CSA File Number
LR31085
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
Action
SP
Actuator
Lift Cover, Pull ring
Back Box Type
SWB
Carton Quantity
1