



Brand: Killark
Catalog ID: XAS-53
Killark XCS Series Fire Alarm Station for Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required.
Action
SP
Actuator
Break Glass
Application
Hazardous areas due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers or flyings. Installation at petroleum refineries, chemical and petrochemical plants, storage areas, and other processing facilities where hazardous substances are handled or stored. Areas where emergency control of fire alarm or signal circuits is required.
Back Box Type
SWB
Catalog Number
XAS-53
Color
Red
EU RoHS Indicator
Product Family
Controls
Series
XAS Series
Type
Aluminum Fire Alarm Station With Breaking-Glass Activation
UPC
783936880396
Depth
4-1/16 in
Dimensions
8.25 in x 5.75 in x 6.75 in
Gross Weight with Packaging
3
Height
6.75 in
Length
8.25 in
Width
5.75 in
Amperage Rating
10 A
Contact Rating
7200 VA (make), 720 VA (break), 10A cont. @ 600V AC; 2.5A cont. @ 600V DC.
Frequency Rating
50/60 Hz
Number Of Poles
1
CSA File Number
LR31085
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E50498
Action
SP
Actuator
Break Glass
Back Box Type
SWB