
Brand: Killark
Catalog ID: XCS-0A15
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
SP (per circuit)
Actuator
Momentary Pushbutton
Application
Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil
Back Box Type
SWB
Catalog Number
XCS-0A15
Color
Green-Red P.B., Red Light
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Operating Cycles
10,000 operations
Series
XCS Series
Type
Aluminum Cover With Pilot Light And Two Mini Push Buttons
UPC
783936890043
Depth
2-3/32 in
Dimensions
7.875 in x 5.875 in x 4 in
Gross Weight with Packaging
1.37
Height
4 in
Length
7.875 in
Width
5.875 in
Amperage Rating
10 A
Contact Rating
NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).
Frequency Rating
50/60 Hz
Number Of Poles
2
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360
Action
SP (per circuit)
Actuator
Momentary Pushbutton
Operating Cycles
10,000 operations
Back Box Type
SWB