
Brand: Killark
Catalog ID: XCS-0B30RL-GL
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Actuator
Pilot Light
Application
Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil
Back Box Type
SWB
Catalog Number
XCS-0B30RL-GL
Color
Red-Green
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
XCS Series
Type
Aluminum Cover With Two Pilot Lights
UPC
783936890340
Depth
2-3/32 in
Dimensions
7.625 in x 5.75 in x 4 in
Gross Weight with Packaging
1.33
Height
4 in
Length
7.625 in
Width
5.75 in
Amperage Rating
0.25 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E53360
Actuator
Pilot Light
Back Box Type
SWB