HUBBELL MEXICO
Wallplates and Boxes, Metallic Plates, 3- Gang, 3) Toggle Openings, 430 Stainless Steel
Image of XCSNP-STOP Wallplates and Boxes, Metallic Plates, 3- Gang, 3) Toggle Openings, 430 Stainless Steel
*Representative image
Image of XCSNP-STOP Wallplates and Boxes, Metallic Plates, 3- Gang, 3) Toggle Openings, 430 Stainless Steel

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) Toggle Openings, 430 Stainless Steel

Brand: Killark

Catalog ID: XCSNP-STOP

Wallplates and Boxes, Metallic Plates, 3- Gang, 3) Toggle Openings, 430 Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-Magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

XCSNP-STOP

EU RoHS Indicator

Product Family

Controls

UPC

783936800004

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10