

Brand: Killark
Catalog ID: XEDS-100
Suitable for indoor applications.
Catalog Number
XEDS-100
Enclosure Type
Bolted
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Product Family
Distribution Equipement
Series
XEDS Series
Type
Non-Fused Disconnect
UPC
783936898087
Depth
7 in
Height
16 in
Weight
17 lb
Width
9.125 in
Frequency Rating
60 Hz
Primary Voltage
600 VAC/250 VDC
Number Of Poles
3
Number Of Wires
4
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3R, 4, 9(E, F, G)
UL File Number
E53290
Operating Temperature Celcius Max
40 Degree