XS Series 3-Pole Tumbler Switch Cover With Device - 15A
Image of XS-8C XS Series 3-Pole Tumbler Switch Cover With Device - 15A

XS Series 3-Pole Tumbler Switch Cover With Device - 15A

Brand: Killark

Catalog ID: XS-8C

XS Series - Aluminum 3-Pole Tumbler Switch Cover With Device - 15A

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

3P

Actuator

Lever

Application

Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XS-8C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

5

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

XS Series

Type

Aluminum Tumbler Switch Cover

UPC

783936925325

Dimensions

Depth

4-1/4 in

Dimensions

6.25 in x 6 in x 4.875 in

Gross Weight with Packaging

1.3

Height

4.875 in

Length

6.25 in

Width

6 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

3

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

3P

Actuator

Lever

Horsepower - Maximum

5

Configuration

Back Box Type

SWB