XS Series 4-Way Tumbler Switch Cover With Device - 20A
Image of XS-4C XS Series 4-Way Tumbler Switch Cover With Device - 20A

XS Series 4-Way Tumbler Switch Cover With Device - 20A

Brand: Killark

Catalog ID: XS-4C

XS Series - Aluminum 4-Way Tumbler Switch Cover With Device - 20A

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

SPDT (4-way)

Actuator

Lever

Application

Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XS-4C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

XS Series

Type

Aluminum Tumbler Switch Cover

UPC

783936925134

Dimensions

Depth

4-1/4 in

Dimensions

6.25 in x 5.875 in x 4.375 in

Gross Weight with Packaging

1.2

Height

4.375 in

Length

6.25 in

Width

5.875 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

SPDT (4-way)

Actuator

Lever

Configuration

Back Box Type

SWB