

Brand: Killark
Catalog ID: XSD-21
Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisions for padlocking switch in either "ON" or "OFF" position is standard.
Application
Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used.
Catalog Number
XSD-21
EU RoHS Indicator
Horsepower - Maximum
1
Material
Copper-free aluminum
Product Family
Motor Starters
Series
XSD Series
Type
Aluminum Manual Motor Starting Switch With Overload Protection
UPC
783936932057
Dimensions
7.5 in x 5.75 in x 4 in
Gross Weight with Packaging
2.53
Height
4 in
Length
7.5 in
Width
5.75 in
Frequency Rating
60 Hz
Power Factor
0.9
Voltage Rating
230 V
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E53360 / E12379
Horsepower - Maximum
1