

Brand: Killark
Catalog ID: XSX-3
Covers are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisions for padlocking switch in either "ON" or "OFF" position is standard.
Application
Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used. XSX Series (without overload protection) is ideally suited for across-the-line applications where a positive disconnect means is requi
Catalog Number
XSX-3
EU RoHS Indicator
Horsepower - Maximum
10
Material
Copper-free aluminum
Product Family
Motor Starters
Series
XSX Series
Type
Aluminum Manual Motor Starting Switch Without Overload Protection Cover Assembly
UPC
783936933412
Dimensions
6.25 in x 5.75 in x 4.25 in
Gross Weight with Packaging
1.34
Height
4.25 in
Length
6.25 in
Width
5.75 in
Frequency Rating
60 Hz
Voltage Rating
600 V
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
Horsepower - Maximum
10