Image of Y-2 Y-2 - 90° ¾", Capped Elbow
*Representative image
Image of Y-2 Y-2 - 90° ¾", Capped Elbow

Y-2 - 90° ¾", Capped Elbow

Brand: Killark

Catalog ID: Y-2

90° ¾", Capped Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction 90° in rigid or IMC conduit systems where space is limited and access is needed for pulling conductors or maintenance.

Catalog Number

Y-2

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Y Series

Type

Capped Elbow

UPC

783936970028

Dimensions

Dimensions

4 in x 3 in x 4 in

Gross Weight with Packaging

0.33

Height

4 in

Hub Size

3/4"

Length

4 in

Weight

0.33 lb

Width

3 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5