Image of YA382NFXB YA382NFXB, 500 kcmil H, I, K, 550 kcmil G,H,I, 535 DLO

YA382NFXB, 500 kcmil H, I, K, 550 kcmil G,H,I, 535 DLO

Brand: Burndy

Catalog ID: YA382NFXB

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO Cu, 2-Hole, 1/2" Stud, 1.75" Spacing, Long, Belled, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink / L99 Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA382NFXB

Color Code

Pink

Connector Type

LONG BARREL

Die Index

L99

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810039939

UPC 14 Digit GTIN

00781810039939

Dimensions

Dimension - B Length fraction

3-1/16 in

Dimension - B Length inch

3.08 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

178 mm

Dimension - Length Overall inch

7.01 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

3-3/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535.3 (1325/#24)

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

535.3

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

535.3

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

535.3

Conductor - Copper Flex M Size

535.3

Conductor - Copper Flex M Size Range

535.3

Conductor - Copper Str Size

500-550 KCMIL

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

6

Pallet Quantity

1776