YA45A5, Compression Terminal, 1250 kcmil Al, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YA45A5 YA45A5, Compression Terminal, 1250 kcmil Al, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YA45A5 YA45A5, Compression Terminal, 1250 kcmil Al, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YA45A5, Compression Terminal, 1250 kcmil Al, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YA45A5

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

General

Application

Wire Termination

Catalog Number

YA45A5

Color Code

Brown

Connector Type

DUAL RATED

Die Index

302

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

ALUMINUM

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Product Family

COMPRESSION

Product Type

TERMINAL

Sub Brand

TERMINALS, HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

YA-A

UPC

781810099421

UPC 14 Digit GTIN

00781810099421

Dimensions

Dimension - B Length fraction

2-3/4 in

Dimension - B Length inch

2.74 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.12 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

196 mm

Dimension - Length Overall inch

7.73 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

2.59 in

Dimension - Strip Length inch

3

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.74 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

1250 KCMIL

Conductor - AL Str Size Range

1250 kcmil

Conductor - Copper Str Size

1250 KCMIL

Conductor - Copper Str Size Range

1250 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

1250 KCMIL

Conductor Type

CODE

Wire Size

1250 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

DUAL RATED

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

12

Pallet Quantity

1728