Image of YA464N YA464N, 1500 kcmil Cu, 4-Hole NEMA, Long Barrel
Image of YA464N YA464N, 1500 kcmil Cu, 4-Hole NEMA, Long Barrel
play

YA464N, 1500 kcmil Cu, 4-Hole NEMA, Long Barrel

Brand: Burndy

Catalog ID: YA464N

Copper Compression Lug, 4 Hole w/o Inspection Window, 1500 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, Long Barrel, Tin Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA464N

Color Code

Green

Connector Type

LONG BARREL

Die Index

31

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

4

Physical Attribute - Number of Holes

4

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUGā„¢

Type

Long Barrel, Tin Plated

UPC

781810086056

UPC 14 Digit GTIN

00781810086056

Dimensions

Dimension - B Length inch

3.19 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.55 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

3.00 in

Dimension - Strip Length inch

3-1/4

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Thread Size

1/2

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1500 KCMIL

Conductor - Copper Str Size Range

1500 kcmil

Conductor - Material

COPPER

Conductor Size

1500 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

4

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

6

Pallet Quantity

720