

Brand: Burndy
Catalog ID: YA6CLNT6
Application
Wire Termination
Catalog Number
YA6CLNT6
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
7
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGā¢
Type
YA-L-NT
UPC
781810060247
UPC 14 Digit GTIN
00781810060247
Dimension - B Length fraction
9/16 in
Dimension - B Length inch
0.54 in
Dimension - Bolt Hole Size inch
0.17 in
Dimension - Bolt Size fraction
#6
Dimension - D inch
0.41 in
Dimension - Hole Size fraction
#6
Dimension - Hole Size inch
0.16
Dimension - Hole Size mm
4 mm
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.17 in
Dimension - N inch
0.19 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.29 in
Dimension - Strip Length inch
7/8
Dimension - Stud Size fraction
#6
Dimension - Stud Size inch
#6
Dimension - Z (inch)
0.22 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Solid Size
6 AWG
Conductor - Copper Solid Size Range
6 Sol
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
100