YA8CLNT6, Cu Compression, 1-Hole, #6 Stud, Standard Barrel, Narrow Tongue, 8 AWG
Image of YA8CLNT6 YA8CLNT6, Cu Compression, 1-Hole, #6 Stud, Standard Barrel, Narrow Tongue, 8 AWG

YA8CLNT6, Cu Compression, 1-Hole, #6 Stud, Standard Barrel, Narrow Tongue, 8 AWG

Brand: Burndy

Catalog ID: YA8CLNT6

8 AWG CU, One Hole, #6 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, RED Color Code, 49 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA8CLNT6

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

49

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YA-L-NT

UPC

781810034309

UPC 14 Digit GTIN

00781810034309

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.44 in

Dimension - Bolt Size fraction

#6

Dimension - D inch

0.41 in

Dimension - Hole Size fraction

#6

Dimension - Hole Size inch

0.16

Dimension - Hole Size mm

4 mm

Dimension - Inside Diameter inch

0.18 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.08 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.29 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size fraction

#6

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.22 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100