YAE10N110BFBOX, Nylon Block Fork, 12-10 AWG, #4-6 Stud
Image of YAE10N110BFBOX YAE10N110BFBOX, Nylon Block Fork, 12-10 AWG, #4-6 Stud
Image of YAE10N110BFBOX YAE10N110BFBOX, Nylon Block Fork, 12-10 AWG, #4-6 Stud

YAE10N110BFBOX, Nylon Block Fork, 12-10 AWG, #4-6 Stud

Brand: Burndy

Catalog ID: YAE10N110BFBOX

Nylon Block Fork Terminal For 12 - 10 AWG, #4-6 Stud, Rapid, Easy Installation

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Application

Power Connector

Catalog Number

YAE10N110BFBOX

Connector Type

Block Fork Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Unplated

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Trade Name

INSULUGā„¢

Type

YAE-N

UPC

781810524404

UPC 14 Digit GTIN

00781810524404

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

3/8

Dimension - Stud Size inch

#4 - #6

Dimension - Z (inch)

0.29 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

1

Pallet Quantity

99999