YAE10N111BFBOX, Nylon Block Fork Terminal For 12 - 10 AWG
Image of YAE10N111BFBOX YAE10N111BFBOX, Nylon Block Fork Terminal For 12 - 10 AWG

YAE10N111BFBOX, Nylon Block Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAE10N111BFBOX

Nylon Block Fork Terminal For 12 - 10 AWG.

YAE10N111BFBOX.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Application

Power Connector

Catalog Number

YAE10N111BFBOX

Connector Type

Block Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Unplated

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-N

UPC

781810524428

UPC 14 Digit GTIN

00781810524428

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

26 mm

Dimension - Length Overall inch

1.02 in

Dimension - Pad Width inch

0.33 in

Dimension - Strip Length inch

3/8

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.29 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

100

Pallet Quantity

99999