YAE18N105BFBOX, Nylon Block Fork Terminal For 22 - 18 AWG
Image of YAE18N105BFBOX YAE18N105BFBOX, Nylon Block Fork Terminal For 22 - 18 AWG

YAE18N105BFBOX, Nylon Block Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAE18N105BFBOX

Nylon Block Fork Terminal For 22 - 18 AWG.

YAE18N105BFBOX.

  • Permits rapid, easy installation of the terminal under the screw head without complete removal of the screw
  • Designed to fit securely into terminal blocks

General

Application

Power Connector

Catalog Number

YAE18N105BFBOX

Color Code

Red

Connector Type

Block Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Block Fork

Plated

Y

Plating Type

Unplated

Sub Brand

INSULUG

Temperature Rating

105° C

Trade Name

INSULUG™

Type

YAE-N

UPC

781810524596

UPC 14 Digit GTIN

00781810524596

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#6 - #8

Dimension - Z (inch)

0.79 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

105° C

Configuration

Connector Type

Block Fork Terminal

Logistics

Carton Quantity

100

Pallet Quantity

1