Straight Style Battery Post Term, 1/0 AWG, Negative, Bulk
Image of YAEBAS25NTNOEM Straight Style Battery Post Term, 1/0 AWG, Negative, Bulk

Straight Style Battery Post Term, 1/0 AWG, Negative, Bulk

Brand: Burndy

Catalog ID: YAEBAS25NTNOEM

Cu Battery Post Connector Terminal, 1/0 AWG, Pink, 12 Index, 1-3/32 IN Strip Length, Polarity N.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAS25NTNOEM

Color Code

Pink

Connector Type

BATTERY STRAIGHT POST

Die Index

12

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

72 LBS/in

Material

COPPER

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810547526

UPC 14 Digit GTIN

00781810547526

Dimensions

Dimension - Inside Diameter inch

0.455 in

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.36 in

Dimension - Outside Diameter inch

0.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Compact Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

BATTERY STRAIGHT POST

Logistics

Carton Quantity

200

Pallet Quantity

1