YAK34A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAK34A2G1 YAK34A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK34A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK34A2G1

Cast Al Offset Stacking Lug, 2-NEMA Holes, 500 kcmil Al, 500 kcmil Al Compressed, 0.56" Hole Dia.

  • Cast Al Offset Stacking Lug
  • 2-NEMA Holes
  • 500 kcmil Al, 500 kcmil Al Compressed

General

Catalog Number

YAK34A2G1

Connector Type

Terminal

Die Index

317;705

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810802274

UPC 14 Digit GTIN

00781810802274

Dimensions

Dimension - B Length inch

2.41 in

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

197 mm

Dimension - Length Overall inch

7.75 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-1/2 in

Physical Attribute - Tongue Angle

Offset

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Pallet Quantity

1