YAS6R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAS6R2N YAS6R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAS6R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAS6R2N

Straight Stacking Lug, Al Tubing, 2-NEMA Holes, #6 - #5 AWG Cu/Al, #6 AWG ACSR, Blue, 0.56" Hole Dia.

  • Straight Stacking Lug
  • Al Tubing
  • 2-NEMA Holes
  • #6 - #5 AWG Cu/Al, #6 AWG ACSR

General

Catalog Number

YAS6R2N

Color Code

Blue

Connector Type

Terminal

Die Index

BG;K-5/8-1;243

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810048481

UPC 14 Digit GTIN

00781810048481

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

3.43 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

123 mm

Dimension - Length Overall inch

4.85 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Pad Width inch

0.90 in

Dimension - Strip Length inch

1-3/32 in

Dimension - Z (inch)

1.05 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG

Conductor - AL Str Size

6 AWG

Conductor - AL Str Size Range

6 AWG

Conductor - Copper Str Size

6 AWG;5 AWG

Conductor - Copper Str Size Range

6 AWG-5 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

9280