YAV10L36, Uninsulated Ring Terminal, 12-10 AWG, #8-10 Stud
Image of YAV10L36 YAV10L36, Uninsulated Ring Terminal, 12-10 AWG, #8-10 Stud
Image of YAV10L36 YAV10L36, Uninsulated Ring Terminal, 12-10 AWG, #8-10 Stud

YAV10L36, Uninsulated Ring Terminal, 12-10 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: YAV10L36

Copper Terminal, Ring Tongue w/ Inspection Hole, Wire Range 12-10 AWG, #8-#10 Stud, Tin Plated,Wire strip length:7/16".

YAV10L36.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Industrials, Hospitals, Electric Utilities, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance

Catalog Number

YAV10L36

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUGā„¢

Type

Ring Tongue

UPC

781810025161

UPC 14 Digit GTIN

00781810025161

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - D inch

0.30 in

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.19 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.86 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.29 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.23 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

12;11;10

Conductor - Copper Solid Size Range

12-10

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12-10

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Pallet Quantity

99999