YAV25L4, Ring Terminal, 1/0 AWG, 1-Hole, 5/8" Stud
Image of YAV25L4 YAV25L4, Ring Terminal, 1/0 AWG, 1-Hole, 5/8" Stud
Image of YAV25L4 YAV25L4, Ring Terminal, 1/0 AWG, 1-Hole, 5/8" Stud

YAV25L4, Ring Terminal, 1/0 AWG, 1-Hole, 5/8" Stud

Brand: Burndy

Catalog ID: YAV25L4

Seamless Uninsulated Ring, 1/0 AWG, 1-Hole, 5/8" Stud, Standard Barrel, Double Thick Tongue, Tin Plated, Bulk Package

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Type AN Aircraft Cable, Extra Flexible Conductors And Commercial (Code) Conductors, Industrials, Hospitals, Electric Utilities, Marine, Computers, And Other Equipment Subject To Vibration Or Requiring Dependable Electrical Performance

Catalog Number

YAV25L4

Connector Type

Ring Terminal

Die Index

43

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUGā„¢

Type

Ring Tongue

UPC

781810025680

UPC 14 Digit GTIN

00781810025680

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.66 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.12 in

Dimension - Hole Size mm

17 mm

Dimension - Length Overall inch

2.31 in

Dimension - N inch

0.5 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.88 in

Dimension - Strip Length inch

11/16

Dimension - Stud Size inch

5/8 in

Dimension - Z (inch)

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 0

Conductor - Copper Str Aircraft Size Range

AN 0

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

39200