YAV27L15BOX, Uninsulated Ring Terminal For 3/0 AWG, 1-Hole, 5/8" Stud
Image of YAV27L15BOX YAV27L15BOX, Uninsulated Ring Terminal For 3/0 AWG, 1-Hole, 5/8" Stud

YAV27L15BOX, Uninsulated Ring Terminal For 3/0 AWG, 1-Hole, 5/8" Stud

Brand: Burndy

Catalog ID: YAV27L15BOX

Uninsulated Ring Terminal For 3/0 AWG.

YAV27L15BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV27L15BOX

Connector Type

Ring Terminal

Die Index

45

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810540503

UPC 14 Digit GTIN

00781810540503

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.78 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Hole Size mm

17 mm

Dimension - Length Overall inch

2.60 in

Dimension - N inch

0.56 in

Dimension - Pad Width inch

1.03 in

Dimension - Strip Length inch

13/16 in

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 000

Conductor - Copper Str Size

3/0 AWG

Conductor Size

3/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10