YAV2CLTC38FX, Cu Compression, #2 Cu Flex, 1-Hole, 3/8" Stud, Standard Barrel
Image of YAV2CLTC38FX YAV2CLTC38FX, Cu Compression, #2 Cu Flex, 1-Hole, 3/8" Stud, Standard Barrel

YAV2CLTC38FX, Cu Compression, #2 Cu Flex, 1-Hole, 3/8" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAV2CLTC38FX

Copper Compression Lug, 1 Hole w/ Inspection Window, 2 Flex, 3/8" Stud, Short Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Wire Strip Length: 11/16 IN, Die Index: 10, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Color Code: Brown, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W2CVT, W2CRT, X2CRT Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W2CVT, W2CRT, X2CRT Die, (1), Y35, Y39, Y750, PAT750 Tool, U2CRT Die, (1), Y46 Tool, U2CRT Die With PUADP-1 Adapter, (1), Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-11 Tool, (1), Y1MRTC Tool, (2), Conductor Type: Commercial Stranded Copper, Flexible Copper

General

Application

For Flex Conductors

Catalog Number

YAV2CLTC38FX

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

10

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022443

UPC 14 Digit GTIN

00781810022443

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.63 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

11/16

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper DLO Size

3 (125/#24) DLO;2 (150/#24) DLO

Conductor - Copper Flex G Size

2 AWG

Conductor - Copper Flex H Size

2 AWG

Conductor - Copper Flex I Size

2 AWG

Conductor - Copper Flex K Size

2 AWG

Conductor - Copper Flex M Size

2 AWG

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Size

2 AWG

Conductor - CopperWeld Str Size

2 A AWG;2 F AWG;2 G AWG;2 J AWG;2 K AWG;2 N AWG;2 P AWG

Conductor - Material

Copper

Conductor Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Pallet Quantity

48000