

Brand: Burndy
Catalog ID: YAZ252TC14
Application
Wire Termination
Catalog Number
YAZ252TC14
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810227794
UPC 14 Digit GTIN
00781810227794
Dimension - B Length inch
1.38
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - E Spacing between Holes fraction
0.62
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
77
Dimension - Length Overall inch
3.04
Dimension - N inch
0.31
Dimension - Outside Diameter inch
0.51
Dimension - Pad Width inch
0.75
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.34 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
100 Navy
Conductor - Copper Str Size
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
50
Pallet Quantity
23200