YAZ264TCG1, Compression Terminal, 2/0 AWG Cu, 125 Navy, 4-Hole, 1/4" Stud, Split Pad, Long Barrel
Image of YAZ264TCG1 YAZ264TCG1, Compression Terminal, 2/0 AWG Cu, 125 Navy, 4-Hole, 1/4" Stud, Split Pad, Long Barrel
Image of YAZ264TCG1 YAZ264TCG1, Compression Terminal, 2/0 AWG Cu, 125 Navy, 4-Hole, 1/4" Stud, Split Pad, Long Barrel
play

YAZ264TCG1, Compression Terminal, 2/0 AWG Cu, 125 Navy, 4-Hole, 1/4" Stud, Split Pad, Long Barrel

Brand: Burndy

Catalog ID: YAZ264TCG1

HYLUG™ Copper Compression Terminal; Split Pad, 4 Holes,W/Insp Window, 2/0 AWG Code, 125 Navy, Black, 13 Index, 1/4 IN Bolt Size, 1-9/16 IN Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ264TCG1

Color Code

Black

Connector Type

LONG BARREL

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

4

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810636077

UPC 14 Digit GTIN

00781810636077

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

94 mm

Dimension - Length Overall inch

3.71 in

Dimension - Pad Width inch

1.38 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

4

Logistics

Carton Quantity

20

Pallet Quantity

7680