

Brand: Burndy
Catalog ID: YC10C10
Application
For Range Of Copper And Making Tap Or Parallel Copper Connections
Catalog Number
YC10C10
Die Index
238
Material
Copper
Plated
No
Plating Type
Unplated
Product Family
Power Connectors>Copper Compression Terminals & Splices>C Taps>Heavy Wall
Product Type
Compression
Sub Brand
CRIMPIT
Trade Name
CRIMPITā¢
Type
YC-C Series
UPC
781810114605
UPC 14 Digit GTIN
00781810114605
Dimension - Height inch
0.37 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
8.1 mm
Dimension - Length Overall inch
0.32 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run Range
12 Sol. - 10 Str
Conductor - Copper Str Tap Range
12 Sol. 10 Str
Conductor Type
Cu C Sol-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1000
Pallet Quantity
99999