Image of YC2C4 YC2C4, Copper C-Shape Connector

YC2C4, Copper C-Shape Connector

Brand: Burndy

Catalog ID: YC2C4

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, Run: 2 Sol. - 2 Str., Tap: 8 Sol. - 4 Str.

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

General

Application

For Range Of Copper And Making Tap Or Parallel Copper Connections

Catalog Number

YC2C4

Die Index

C

Material

Copper

Plated

No

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YC-C Series

UPC

781810112250

UPC 14 Digit GTIN

00781810112250

Dimensions

Dimension - Height inch

0.98 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

17 mm

Dimension - Length Overall inch

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run

4 AWG;2 AWG

Conductor - Copper Solid Run Range

4 AWG-2 AWG

Conductor - Copper Solid Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Tap Range

8 AWG-4 AWG

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Run Range

4 Sol. - 2 Str

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Tap Range

8 Sol. - 4 Str

Conductor Type

Cu C Sol-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

23200