

Brand: Burndy
Catalog ID: YC4A6
Catalog Number
YC4A6
Die Index
BG
Material
Aluminum
Plated
No
Plating Type
Unplated
Product Family
Utility Overhead & Underground Distribution>Compression Tap Connectors>C-Taps
Product Type
Compression
Trade Name
CRIMPIT™
Type
YC-A, YC-U Series
UPC
781810123003
UPC 14 Digit GTIN
00781810123003
Dimension - Height inch
075 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.25 in
Dimensions
1.25 in x 0.75 in x 1.25 in
Height
1.25 in
Length
1.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.75 in
Conductor - ACSR Str Run
6
Conductor - AL Str Run
6 AWG;4 AWG
Conductor - AL Str Run Range
6 Sol. - 4 Str
Conductor - AL Str Tap Range
6 Sol. - 6 Str.
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600