

Brand: Burndy
Catalog ID: YC8C8
Application
For Making Tap Or Parallel Copper Connections
Catalog Number
YC8C8
Die Index
162
Material
Copper
Plated
No
Plating Type
Unplated
Product Family
Power Connectors>Copper Compression Terminals & Splices>C Taps>Heavy Wall
Product Type
Compression
Sub Brand
CRIMPIT
Trade Name
CRIMPITā¢
Type
YC-C Series
UPC
781810114506
UPC 14 Digit GTIN
00781810114506
Dimension - Height inch
0.46 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
13 mm
Dimension - Length Overall inch
0.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Run
8 AWG
Conductor - Copper Solid Tap
10 AWG;9 AWG;8 AWG
Conductor - Copper Solid Tap Range
10 Sol. - 8 Str.
Conductor - Copper Str Run
8 AWG
Conductor - Copper Str Tap Range
10 Sol. - 8 Str.
Conductor Type
Cu C Sol-Size
Certification - CSA Approved
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100