YCAB344N, Cu Compression Lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCAB344N YCAB344N, Cu Compression Lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCAB344N YCAB344N, Cu Compression Lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

YCAB344N, Cu Compression Lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAB344N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus, Pad width: 2-3/8 IN.

  • NEMA Standard mounting holes
  • Made of pure copper

General

Application

For Terminating Copper Conductors To Switch Pads And Other Substation Or Switch Yard Apparatus

Catalog Number

YCAB344N

Connector Type

Terminal

Die Index

210

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Tongue Type

Standard

Plated

No

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Product Type

Compression

Sub Brand

HYLUG

Trade Name

HYLUGā„¢

Type

YCAB-4N

UPC

781810014851

UPC 14 Digit GTIN

00781810014851

Dimensions

Dimension - B Length fraction

2-9/17 in

Dimension - B Length inch

2.53 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

173 mm

Dimension - Length Overall inch

6.81 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.38 in

Dimension - Pad Width inch

3.00 in

Dimension - Strip Length inch

2 5/8

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

6

Pallet Quantity

576