Image of YCHC29TC2 YCHC29TC2, Compression C-Tap

YCHC29TC2, Compression C-Tap

Brand: Burndy

Catalog ID: YCHC29TC2

Copper Compression C Tap, 250 kcmil- 2 AWG (Main), 2-6 AWG (Tap 1), 8-14 AWG (Tap 2), Tin Plated.

  • Range taking C-tap that allows for less inventory as one C-tap can accommodate a multitude of wire combinations
  • Manufactured from high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping

General

Application

Wire Tap

Catalog Number

YCHC29TC2

Color Code

Red

Connector Type

C-TAP

Die Index

251

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YCHC Series

UPC

781810013755

UPC 14 Digit GTIN

00781810013755

Dimensions

Dimension - Height inch

1.78 in

Dimension - L Length Overall mm

21 mm

Dimension - Length Overall inch

0.81 in

Dimension - Strip Length inch

1 in

Dimension - Width inch

0.97 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex I Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex K Run Range

2 AWG-4/0 AWG

Conductor - Copper Flex M Run Range

2 AWG-4/0 AWG

Conductor - Copper Solid Tap

6;5;4;3;2

Conductor - Copper Str Run

250 KCMIL-2 AWG

Conductor - Copper Str Run Range

250 KCMIL-2 AWG

Conductor - Copper Str Tap

2 AWG-6 AWG

Conductor - Copper Str Tap Range

2 AWG-6 AWG

Conductor - Material

COPPER

Conductor Size

250 KCMIL-2 AWG

Conductor Type

CODE/FLEX

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

C-TAP

Logistics

Carton Quantity

60

Pallet Quantity

8880