

Brand: Burndy
Catalog ID: YCHC39TC31
Application
Wire Tap
Catalog Number
YCHC39TC31
Color Code
Blue
Connector Type
C-TAP
Die Index
1103
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Run/Tap
Sub Brand
CRIMPIT
Trade Name
CRIMPITā¢
Type
YCHC Series
UPC
781810013786
UPC 14 Digit GTIN
00781810013786
Dimension - Height inch
2.96 in
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Strip Length inch
1-3/8
Dimension - Width inch
1.53 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - Copper Flex I Run Range
500 kcmil
Conductor - Copper Flex K Run Range
500 kcmil
Conductor - Copper Flex M Run Range
500 kcmil
Conductor - Copper Str Run
750 KCMIL-350 KCMIL
Conductor - Copper Str Run Range
750 KCMIL-350 KCMIL
Conductor - Copper Str Tap
350 KCMIL-2 AWG
Conductor - Copper Str Tap Range
350 KCMIL-2 AWG
Conductor - Material
COPPER
Conductor Size
750 KCMIL-350 KCMIL
Conductor Type
CODE/FLEX
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
C-TAP
Carton Quantity
25
Pallet Quantity
2400