

Brand: Burndy
Catalog ID: YG14BTC28
Application
For Direct Barial And Cellular Tower Applicatons And Is Easier To Use Than Exothermic Connections
Catalog Number
YG14BTC28
Connector Type
Tap
Material
Copper Alloy
Physical Attribute - Number of Crimps Required
1
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Type
Compression
Sub Brand
HYGROUND
Trade Name
HYGROUNDĀ®
Type
YG-B
UPC
781810289273
UPC 14 Digit GTIN
00781810289273
Dimension - B Length fraction
64/79 in
Dimension - B Length inch
0.81 in
Dimension - Bus Bar Size Tap Side inch
4/0 AWG Str. to 1/0 AWG Str. Copper
Dimension - Pad Width inch
1.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Run
1/8" - 1/4" Busbar
Conductor - Copper Solid Tap
4/0 AWG
Conductor - Copper Solid Tap Range
4/0 AWG
Conductor - Copper Str Tap
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
1/0-4/0
Conductor Type
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
20
Pallet Quantity
5800