YGA2C2N Comp Ground Lug, #2 Str Cu, 2-Hole NEMA Pad
Image of YGA2C2N YGA2C2N Comp Ground Lug, #2 Str Cu, 2-Hole NEMA Pad

YGA2C2N Comp Ground Lug, #2 Str Cu, 2-Hole NEMA Pad

Brand: Burndy

Catalog ID: YGA2C2N

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 1/2" Stud; 1-3/4" Spacing; Long Barrel; Accommodates: #2 Str; 4.71" Length

  • Irreversible Compression Grounding Lug
  • Inspection port to ensure proper cable insertion
  • UL 467 Listed, acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX Oxide Inhibiting Compound and strip sealed
  • 2 Stud Holes, 1/2" Holes, 1-3/4" Spacing
  • Die Index: 10

General

Application

For Grounding Applications And Direct Burial In Earth Or Concrete

Catalog Number

YGA2C2N

Color Code

Brown

Connector Type

Terminal

Die Index

10

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810220306

UPC 14 Digit GTIN

00781810220306

Dimensions

Dimension - B Length fraction

1-2/9 in

Dimension - B Length inch

1.22 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size inch

0.50 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

120 mm

Dimension - Length Overall inch

4.71 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Width fraction

2/5 in

Dimension - Width inch

0.41 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

2 Str.

Conductor - Copper Str Size Range

2 Str.

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

25

Pallet Quantity

24000