YGA342N Comp Ground Lug, 500 kcmil Cu, 2-Hole NEMA Pad
Image of YGA342N YGA342N Comp Ground Lug, 500 kcmil Cu, 2-Hole NEMA Pad

YGA342N Comp Ground Lug, 500 kcmil Cu, 2-Hole NEMA Pad

Brand: Burndy

Catalog ID: YGA342N

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 1/2" Stud; 1-3/4" Spacing; Long Barrel; Accommodates: 500 kcmil; 5.94" Length.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth Or Concrete, Grounding Applications

Catalog Number

YGA342N

Color Code

Brown

Connector Type

Terminal

Die Index

20;299

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

No

Plating Type

Unplated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810220344

UPC 14 Digit GTIN

00781810220344

Dimensions

Dimension - B Length fraction

2-1/5 in

Dimension - B Length inch

2.20 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size inch

0.50 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

154 mm

Dimension - Length Overall inch

6.08 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.52 in

Dimension - Strip Length inch

2-5/16

Dimension - Stud Size inch

1/2

Dimension - Width fraction

2/5 in

Dimension - Width inch

0.41 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

6

Pallet Quantity

2784