YGA8CTC14 Comp Ground Lug, #8 AWG Cu, 1-Hole, 1/4" Stud
Image of YGA8CTC14 YGA8CTC14 Comp Ground Lug, #8 AWG Cu, 1-Hole, 1/4" Stud

YGA8CTC14 Comp Ground Lug, #8 AWG Cu, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YGA8CTC14

HYLUG™ Copper Compression Terminal for Grounding; 1-Hole; 1/4" Stud; Long Barrel; Accommodates: #8 AWG.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

General

Catalog Number

YGA8CTC14

Color Code

Red

Connector Type

Terminal

Die Index

49

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810102442

UPC 14 Digit GTIN

00781810102442

Dimensions

Dimension - B Length fraction

4/5 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size inch

0.25 in

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.44 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/4

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

8

Conductor - Copper Solid Size Range

8

Conductor - Copper Str Size

8 Sol./8 Str.

Conductor - Copper Str Size Range

8 Sol./8 Str.

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B

Standards - Industry Standards Met

  • UL467
  • UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

100