YGF344N Grounding Plate, 250-500 kcmil Cu, 4-Hole NEMA Pad
Image of YGF344N YGF344N Grounding Plate, 250-500 kcmil Cu, 4-Hole NEMA Pad

YGF344N Grounding Plate, 250-500 kcmil Cu, 4-Hole NEMA Pad

Brand: Burndy

Catalog ID: YGF344N

Compression Grounding Plate; Copper; 4-Hole; Accommodates: 250 - 500 kcmil; 1/2" Stud; 1-3/4" Stud Hole Spacing

  • Compression Grounding Plate designed for the rigors of concrete construction
  • Made of high strength, high-conductivity cast copper alloy body
  • Plate comes with a tapped hole on the underside for ease of positioning prior to pouring concrete
  • UL467 Listed, Acceptable for direct burial in earth or concrete
  • Prefilled with oxide inhibiting compound and strip sealed

General

Application

Used to position the grounding plate on a threaded rod prior to placement of the concrete.

Catalog Number

YGF344N

Die Index

1011

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Tapped Holes

4

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

GROUNDING PLATE

Trade Name

HYGROUND®

Type

YGF

UPC

781810220528

UPC 14 Digit GTIN

00781810220528

Dimensions

Dimension - D inch

3.75 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

4-31/50 in

Dimension - Height inch

4.62 in

Dimension - Height mm

117.3 mm

Dimension - L Length Overall mm

150 mm

Dimension - Length Overall inch

5.90 in

Dimension - Pad Width inch

3.75 in

Dimension - Thread Size

3/8 -16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

NEMA Size Holes

Standards - Industry Standards Met

  • UL467
  • IEEE 837

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Tapped Holes

4

Logistics

Carton Quantity

2

Pallet Quantity

1