
Brand: Burndy
Catalog ID: YGHA252N
Application
For Direct Burial In Earth Or Concrete, Grounding Applications
Catalog Number
YGHA252N
Connector Type
Terminal
Die Index
14
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Terminals
UPC
781810220610
UPC 14 Digit GTIN
00781810220610
Dimension - B Length fraction
39/47 in
Dimension - B Length inch
0.83 in
Dimension - D inch
3.00 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
117 mm
Dimension - Length Overall inch
4.60 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.63 in
Dimension - Pad Width inch
0.91 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.62 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
1
Carton Quantity
10
Pallet Quantity
9600