YGHC26C26 C-Tap, Run: 1-2/0 Str, 3/8" Rod, Tap: 1-2/0 Str
Image of YGHC26C26 YGHC26C26 C-Tap, Run: 1-2/0 Str, 3/8" Rod, Tap: 1-2/0 Str
Image of YGHC26C26 YGHC26C26 C-Tap, Run: 1-2/0 Str, 3/8" Rod, Tap: 1-2/0 Str
play
3D View
play
360 View
+2
Image of YGHC26C26 YGHC26C26 C-Tap, Run: 1-2/0 Str, 3/8" Rod, Tap: 1-2/0 Str

YGHC26C26 C-Tap, Run: 1-2/0 Str, 3/8" Rod, Tap: 1-2/0 Str

Brand: Burndy

Catalog ID: YGHC26C26

Copper Compression C Connector, 1 - 2/0 AWG(Str), 3/8" Rod (Run) & 1 - 2/0 AWG(Str) (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROXā„¢ compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGHC26C26

Connector Type

Tap

Die Index

O

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>"Hyground" Compression Grounding Connectors>C-Taps

Product Type

Compression

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAPā„¢

Type

Taps

UPC

781810221037

UPC 14 Digit GTIN

00781810221037

Dimensions

Dimension - B Length inch

0.75 in

Dimension - Height fraction

1-27/50 in

Dimension - Height inch

1.54 in

Dimension - Height mm

39.1 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

0.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Run Range

1 AWG-2/0 AWG

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

1 AWG-2/0 AWG

Conductor - Rod Run

3/8 in

Conductor - Rod Run Range

3/8 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

  • UL467
  • IEEE 837
  • UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

50

Pallet Quantity

14800