YGHC34C29 Compression Grounding C-TAP Connector
Image of YGHC34C29 YGHC34C29 Compression Grounding C-TAP Connector

YGHC34C29 Compression Grounding C-TAP Connector

Brand: Burndy

Catalog ID: YGHC34C29

Copper Compression C Connector, 300-500 kcmil (Run) & 3/0 AWG(Str) - 250 kcmil (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial Cables

Catalog Number

YGHC34C29

Connector Type

Tap

Die Index

1011

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810221075

UPC 14 Digit GTIN

00781810221075

Dimensions

Dimension - B Length inch

0.88 in

Dimension - Height fraction

2-2/3 in

Dimension - Height inch

2.67 in

Dimension - Height mm

67.8 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

300 kcmil-500 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

3/0 AWG-250 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

  • UL467
  • IEEE 837
  • UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

2