YGHP34C2 Fig. 6 Ground Conn, Cu #4 Sol-#2 Str, 5/8"-3/4" Rod
Image of YGHP34C2 YGHP34C2 Fig. 6 Ground Conn, Cu #4 Sol-#2 Str, 5/8"-3/4" Rod
Image of YGHP34C2 YGHP34C2 Fig. 6 Ground Conn, Cu #4 Sol-#2 Str, 5/8"-3/4" Rod

YGHP34C2 Fig. 6 Ground Conn, Cu #4 Sol-#2 Str, 5/8"-3/4" Rod

Brand: Burndy

Catalog ID: YGHP34C2

Cu Compression Ground Rod Connector, #4 Sol - #2 Str, 5/8" - 3/4" Rod Dia.

  • Irreversible compression ground tap can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP34C2

Connector Type

Tap

Die Index

998

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Type

Compression

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810220955

UPC 14 Digit GTIN

00781810220955

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Tap

4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

4 AWG-2 AWG

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

4 AWG-2 AWG

Conductor - Rebar Run

5 ;6

Conductor - Rebar Run Range

5 -6

Conductor - Rod Run

5/8 in;3/4 in

Conductor - Rod Run Range

5/8 in-3/4 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Pallet Quantity

4625