



Brand: Burndy
Catalog ID: YGHP34C29
Application
For Direct Burial In Earth And Concrete
Catalog Number
YGHP34C29
Connector Type
Tap
Die Index
998
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Type
Compression
Sub Brand
HYTAP
Trade Name
HYTAP™
Type
Taps
UPC
781810220979
UPC 14 Digit GTIN
00781810220979
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.75 in
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
250 kcmil-500 kcmil
Conductor - Copper Str Tap
3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
3/0 AWG-250 kcmil
Conductor - Rebar Run
5 ;6
Conductor - Rebar Run Range
5 -6
Conductor - Rod Run
5/8 in;3/4 in
Conductor - Rod Run Range
5/8 in-3/4 in
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Tap
Physical Attribute - Number of Crimps Required
1
Carton Quantity
20
Pallet Quantity
5920