

Brand: Burndy
Catalog ID: YHD200
Application
For Copper, Aluminum Or ACSR And Compact Conductors
Catalog Number
YHD200
Die Index
D3
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Compression Tap Connectors>H-Taps
Product Type
Compression
Sub Brand
HYCRIMP
Trade Name
HYCRIMPā¢
Type
YHD
UPC
781810139158
UPC 14 Digit GTIN
00781810139158
Dimension - Height fraction
1-11/25 in
Dimension - Height inch
1.45 in
Dimension - Height mm
36.8 mm
Dimension - L Length Overall mm
41 mm
Dimension - Length Overall inch
1.62 in
Dimension - Width inch
0.89 in
Dimension - Width mm
23 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Cmpt Run
2/0 AWG;3/0 AWG
Conductor - ACSR Cmpt Run Range
2/0 AWG-3/0 AWG
Conductor - ACSR Cmpt Tap
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - ACSR Cmpt Tap Range
6 AWG-1 AWG
Conductor - ACSR Str Run
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Run Range
1/0 (6/1) Raven AWG-2/0 (6/1) Quail AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-2 (7/1) Sparate AWG
Conductor - AL Str Run
3/0 - 4/0
Conductor - AL Str Run Range
3/0 - 4/0
Conductor - AL Str Tap
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - AL Str Tap Range
6 AWG-1 AWG
Conductor - Copper Solid Run
3/0 AWG;4/0 AWG
Conductor - Copper Solid Run Range
3/0 AWG-4/0 AWG
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-1/0 AWG
Conductor - Copper Str Run
2/0 AWG;3/0 AWG
Conductor - Copper Str Run Range
2/0 AWG-3/0 AWG
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Tap Range
6 AWG-1 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
250
Pallet Quantity
8250